2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Swivel Clamp Connector Joint, Plastic GN 288.9-B30-B30-S-2-SW

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
Bore
D1
Bore
D2
Rotation
ROT [°]
K1 [mm]
K2 [mm]
L1 [mm]
L2 [mm]
M1 [mm]
M2 [mm]
Screw locations
Z1 [mm]
Screw locations
Z2 [mm]
Clamping lever
L3Z1 [mm]
Clamping lever
L3Z2 [mm]
Finish
OB
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
GN 288.9-B30-B30-S-2-SW
B30
B30
0
45
45
142
54
67.5
42
M8-25
M8-25
63 | 78
63 | 78
Black, matte finish
0.1810
39269097
YES
Product details
GN 288.9-B30-B30-S-2-GR
B30
B30
0
45
45
142
54
67.5
42
M8-25
M8-25
63 | 78
63 | 78
Gray, matte finish
0.1810
39269097
YES
Product details
Näytä pakattu näyttö (2 määritettävät tuotteet)
TilausnumeroGN 288.9-B30-B30-S-2-SW
ShorttextSwivel Clamp Connector Joints, Plastic, Type S, Stepless adjustment
Viimeisin muutos02.12.2025 12:34:06
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-90-90 Profiiliasennusjärjestelmä, rakennejärjestelmä (muu, ei määritelty)

ECLASS 10.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 10.0.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 9.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 9.0

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 8.1

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 8.0

23-36-91-90 Profile assembly system, structure system (parts, unspecified)

ECLASS 7.1

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 7.0

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.2

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.1

23-36-91-90 Profile assembly system, structure system (parts, unclassified)

ECLASS 6.0

23-36-91-90 Profile assembly system, structure system (parts, unclassified)